![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CG1-Z1 Series Air Cylinder:Standard Type, Double Acting, Single Rod
●A single acting type/A direct mount type/An end lock type has been added [New]
●Improved piping flexibility
Piping can be connected every 90 degrees (4 positions). (Made to order: XC3)
●Cylinder with rod end bracket is standardized
●Interchangeable in mounting with the existing model
●Various mounting bracket options
●Part numbers for products with a rod end bracket and/or a pivot bracket
It is not necessary to order a bracket for the applicable cylinder separately
●Improved piping flexibility
Piping can be connected every 90 degrees (4 positions). (Made to order: XC3)
●Cylinder with rod end bracket is standardized
●Interchangeable in mounting with the existing model
●Various mounting bracket options
●Part numbers for products with a rod end bracket and/or a pivot bracket
It is not necessary to order a bracket for the applicable cylinder separately
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | - | Without Auto Switch |
Mounting | B | Basic(Without Trunnion Mounting Female Thread) |
Type | N | Rubber Cushion |
Bore Size | 20 | Bore Size 20 mm |
Port Thread Type | - | Rubber Bumper:Rc(Φ20-Φ100);Air Cushion:M5×0.8(Φ20,Φ25),Rc(Φ32-Φ100). |
Cylinder Stroke | 25 | Standard Stroke 25 mm |
Rod End Thread | - | Male Rod End |
Suffix For Cylinder (Rod Boot) | - | Without Rod Boot |
Pivot Bracket | - | No Bracket |
Rod End Bracket | - | No Bracket |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
CG1N20Z-PS | Seal Kit |
![]() |
NT-02 | Rod End Nut Material:Carbon Steel |