![]() |
Product Part Number: |
Specifications: CV3 Series Valve Mounted Cylinder Double Acting
●Valve is mounted on a round cylinder
●Built-in speed controller for some models
●Cylinder with a valve makes it easy to adjust speed
●With auto switch (Series CDVJ: CDVJ5, CDVJ3, Series CDVM:
CDVM5, CDVM5K, CDVM3, CDVM3K, Series CDV3: CDV3, CDV3K,
Series CDVS1: CDVS1, CDVS1K)
●Built-in speed controller for some models
●Cylinder with a valve makes it easy to adjust speed
●With auto switch (Series CDVJ: CDVJ5, CDVJ3, Series CDVM:
CDVM5, CDVM5K, CDVM3, CDVM3K, Series CDV3: CDV3, CDV3K,
Series CDVS1: CDVS1, CDVS1K)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | L | Axial Foot Style |
Type | N | Aluminum Tube Non-lube Type |
Bore Size | 50 | Bore Size 50 mm |
Cylinder Stroke | 300 | Standard Stroke 300 mm |
Suffix For Cylinder | - | Without Rod Boot,With Cushion On Both Ends |
Auto Switch | B53 | Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V |
Number Of Auto Switches | - | 2 pcs. Or None |
Solenoid Valve Voltage | 1 | 100 VAC (50/60 Hz) |
Solenoid Valve | - | 2 Position Single |
Electrical Entry | - | Grommet |
Suffix For Cylinder2 | - | Rod Extended When Energized |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
- | CV3N50-PS | Replacement Parts Seal Kit |
![]() |
CA1-L05 | Foot Bracket |
![]() |
CDP-3A | Clevis Pin And Knuckle Pin |
![]() |
I-05 | I Type Single Knuckle Joint |
![]() |
Y-05D | Y Type Double Knuckle Joint |
![]() |
NT-05 | Rod End Nut Material:Carbon Steel |