![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CUJ Series Mini Free Mount Cylinder Φ12-Φ20
●Space-saving cylinder reduces the total length by 64% and capacity
by 70% compared to the CU series
●With auto switch (Series CDUJ: CDUJ)
by 70% compared to the CU series
●With auto switch (Series CDUJ: CDUJ)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Installation Orientation | B | Lateral Mounting |
Bore Size | 12 | Bore Size 12 mm |
Cylinder Stroke | 10 | Standard Stroke 10 mm |
Action | D | Double Acting |
Rod End Thread | - | Rod End Female Threaded |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
M4X35L | Mounting Bolt |
![]() |
CUJB12-PS | Replacement Parts Seal Kit |
![]() |
GR-L-005 | Grease Pack |
![]() |
GR-L-010 | Grease Pack |
- | GR-L-150 | Grease Pack |