![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CU Series Free Mount Cylinder Double Acting, Single Rod
●Space-saving cylinder enables cylinders to mount directly on multiple sides
●With auto switch (Series CDU: CDU, CDUW, CDUK, CDUKW, CDU-A,ZCDUK)
●With auto switch (Series CDU: CDU, CDUW, CDUK, CDUKW, CDU-A,ZCDUK)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Bore Size | 20 | Bore Size 20 mm |
Port Thread Type | - | M5X0.8 Rc1/8 |
Cylinder Stroke | 15 | Standard Stroke 15 mm |
Stroke Adjustment Symbol | - | None |
Auto Switch | M9BL | Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | MU-S025 | Magnetic shielding plate |
![]() |
NT-015A | Rod End Nut Material:Carbon Steel |
![]() |
CU20D-PS | Replacement Parts Seal Kit |
![]() |
GR-S-010 | Grease Pack |