![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CU Series Free Mount Cylinder Double Acting, Single Rod
●Space-saving cylinder enables cylinders to mount directly on multiple sides
●With auto switch (Series CDU: CDU, CDUW, CDUK, CDUKW, CDU-A,ZCDUK)
●With auto switch (Series CDU: CDU, CDUW, CDUK, CDUKW, CDU-A,ZCDUK)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Bore Size | 10 | Bore Size 10 mm |
Port Thread Type | - | M5X0.8 Rc1/8 |
Cylinder Stroke | 10 | Standard Stroke 10 mm |
Stroke Adjustment Symbol | - | None |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | MU-S025 | Magnetic shielding plate |
![]() |
NTP-010 | Rod End Nut Material: Steel |
![]() |
CU10D-PS | Replacement Parts Seal Kit |
![]() |
GR-S-010 | Grease Pack |