![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CS2 Series Air Cylinder
●Φ320 to the standard type (single rod, both rods) have been added [New]
●Long stroke (Φ180-Φ320) have been added [New]
● Lightweight: Weight reduced by up to 65% (39.1 kg → 13.4 kg)
● High rigidity (Allowable lateral load: Max. 900 N)
● Improved ease of piping:
Centralized piping ports in the axial direction increase piping flexibility
(Axial centralized piping type)
●Long stroke (Φ180-Φ320) have been added [New]
● Lightweight: Weight reduced by up to 65% (39.1 kg → 13.4 kg)
● High rigidity (Allowable lateral load: Max. 900 N)
● Improved ease of piping:
Centralized piping ports in the axial direction increase piping flexibility
(Axial centralized piping type)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Basic |
Bore Size | 160 | Bore Size 160 mm |
Port Thread Type | TN | NPT |
Cylinder Stroke | 75 | Standard Stroke 75 mm |
Suffix For Cylinder | - | Without Rod Boot |
Stroke Adjustment Symbol | - | None |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Suffix For Cylinder2 | - | Without Rod Boot |
Auto Switch | M9B | Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | XC86A | With Rod End Nut |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | BBA1 | Auto Switch Mounting Screw Set Made of Stainless Steel |
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
![]() |
CS2-160A-PS | Seal Kit |
![]() |
NT-16 | Rod End Nut Material:Carbon Steel |