![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CRB Series Vane Type Rotary Actuator
●A double vane type has been added for sizes 10 to 40. [New]
●Features a compact body with a built-in angle adjustment unit and auto switch unit (Size: 20, 30, 40)
●Features a compact body with a built-in angle adjustment unit and auto switch unit (Size: 20, 30, 40)
Overall length: 44% shorter, Weight: 48% lighter
●Piping, wiring, and angle adjustment can be performed on the same side for easier mounting
●Easy-to-adjust start and end positions with the angle adjustment bolts (as standard)
●The position of the chamfered portion of the shaft can be easily checked using the rotating angle indicator. (Only for the CDRB with auto switch)
●Each of the units below for the CRB2 series can be mounted to the CRB series
●Features a compact body with a built-in angle adjustment unit and auto switch unit (Size: 20, 30, 40)
●Features a compact body with a built-in angle adjustment unit and auto switch unit (Size: 20, 30, 40)
Overall length: 44% shorter, Weight: 48% lighter
●Piping, wiring, and angle adjustment can be performed on the same side for easier mounting
●Easy-to-adjust start and end positions with the angle adjustment bolts (as standard)
●The position of the chamfered portion of the shaft can be easily checked using the rotating angle indicator. (Only for the CDRB with auto switch)
●Each of the units below for the CRB2 series can be mounted to the CRB series
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Shaft Type | S | Shaft Type:Single Shaft.Long Shaft:Single Flat |
Size | 20 | 20 |
Rotation Angle | 180 | Single Vane 180° |
Vane Type | - | Single Vane |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
P611060-8 | Joint Unit |
![]() |
P211060-2 | Flange Bracket |
![]() |
P611060-1 | Auto Switch Unit |
![]() |
P811030-3 | Angle Adjuster(For Rotary Actuator) |
- | P211060-10 | Joint Unit |