![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CRB2 Series Rotary Actuator Vane Type
●Possible to move the auto switch mounting position as desired
●Direct mounting
●Connection port position: Side ported and axial ported selectable
(When a switch and angle adjuster are installed, side ported only.)
●Low pressure operation: 0.2 MPa (Size 10), 0.15 MPa (Sizes 15 to 40)
●Possible to adjust the angle as desired
●With auto switch (Series CDRB2: CDRB2□W, CDRB2□WU)
●Direct mounting
●Connection port position: Side ported and axial ported selectable
(When a switch and angle adjuster are installed, side ported only.)
●Low pressure operation: 0.2 MPa (Size 10), 0.15 MPa (Sizes 15 to 40)
●Possible to adjust the angle as desired
●With auto switch (Series CDRB2: CDRB2□W, CDRB2□WU)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Basic |
Shaft Type | W | Double Shaft With Single Flat (Size 10 To 30);Long Shaft Key, Short Shaft With Single Flat (Size 40) |
Angle Adjuster | - | None |
Size | 40 | 40 |
Rotating Angle | 90 | 90° |
Vane Type | D | Double Vane |
Connecting Port | - | Side Ported |
Auto Switch | T79 | Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
P611010-1M | Auto Switch Unit |
![]() |
P811050-3 | Angle Adjuster(For Rotary Actuator) |
![]() |
P811050-4M | Angle Adjuster(For Rotary Actuator) |
![]() |
P811050-4 | Angle Adjuster(For Rotary Actuator) |
- | P211010-10 | Joint Unit |
![]() |
P611010-1 | Auto Switch Unit |
![]() |
P611010-8 | Joint Unit |
![]() |
P611010-9 | Joint Unit |
![]() |
P811010-8M | Switch Block Unit |