![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CRB1 Series Rotary Actuator Vane Type
●Possible to move the auto switch mounting position as desired
●Direct mounting
●Connection port position: Side ported and axial ported selectable
●Low pressure operation: 0.15 MPa (Sizes 50 to 100)
●With auto switch (Series CDRB1: CDRB1, CDVRB1)
●Direct mounting
●Connection port position: Side ported and axial ported selectable
●Low pressure operation: 0.15 MPa (Sizes 50 to 100)
●With auto switch (Series CDRB1: CDRB1, CDVRB1)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Basic |
Shaft Type | W | Double Shaft (Long Shaft Key & Four Chamfers) |
Size | 63 | 63 |
Option 1 | - | Standard |
Rotation Angle | 180 | 180° |
Vane Type | S | Single Vane |
Connecting Port | - | Side Ported |
Option 2 | - | Standard |
Auto Switch | R73L | Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard/Rc |