![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CQS Series Compact Cylinder:Standard Type Double Acting,Single Rod
●With this compact square type, auto switch mounting on three or
four sides is possible. This compact cylinder does not protrude from
the body when mounting an auto switch
●Added pivot brackets for double clevis and compact type foot brackets
●With auto switch (Series CDQS: CDQS, CDQSW, CDQSK, CDQSKW,CDQS□S)
four sides is possible. This compact cylinder does not protrude from
the body when mounting an auto switch
●Added pivot brackets for double clevis and compact type foot brackets
●With auto switch (Series CDQS: CDQS, CDQSW, CDQSK, CDQSKW,CDQS□S)
Field | Value | Value Details |
---|---|---|
Built-in Magnet | D | Built-in Magnet |
Mounting Style | B | Basic |
Bore Size | 16 | Bore Size 16 mm |
Cylinder Stroke | 10 | Standard Stroke 10 mm |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Option | C | With Rubber Bumper(Long stroke:Standard) |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
CQ-M3X35L | Mounting Bolt |
![]() |
GR-S-010 | Grease Pack |
![]() |
CQSB16-PS | Replacement Parts Seal Kit |