![]() |
Product Part Number: |
Specifications: CQM Series Compact Cylinder:Guide Rod Type
●Built-in guide rod in the CQS and CQ2 series compact cylinders
●Non-rotating accuracy: ±0.2° or less
●Lateral load resisting 2 to 4 times ∗ Compared to compact cylinder
Series CQ
●Load can be directly mounted
●Mounting dimensions compatible with the CQS and CQ2 series
●With auto switch (Series CDQM: CDQM)
●Non-rotating accuracy: ±0.2° or less
●Lateral load resisting 2 to 4 times ∗ Compared to compact cylinder
Series CQ
●Load can be directly mounted
●Mounting dimensions compatible with the CQS and CQ2 series
●With auto switch (Series CDQM: CDQM)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Through-hole (Standard) |
Bore Size | 20 | Bore Size 20 mm |
Port Thread Type | - | M thread,Rc |
Cylinder Stroke | 45 | Standard Stroke 45 mm |
Auto Switch | M9BWSBPC | 2-color Indicator, Solid State Auto Switch, With Pre-wired Connector M8-4 pin, With Indicator Light, 2-wire, In-line, Lead Wire :0.5m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
CQ-M5X75L | Mounting Bolt |