![]() |
Product Part Number: Manufacture discontinued since 10/2009,replacement series: CQ2Z →New Product Number |
Specifications: CQ2 Series Compact Cylinder: Standard Type Double Acting, Single Rod
Field | Value | Value Details |
---|---|---|
Built-in Magnet | D | Built-in Magnet |
Mounting Style | B | Through-hole (Standerd) |
Type | - | Pneumatic |
Bore Size | 12 | Bore Size 12 mm |
Port Thread Type | - | Rc/M Thread |
Cylinder Stroke | 30 | Standard Stroke 30 mm |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Body Option | M | Rod End Male Thread |
Auto Switch | A73HL | Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | BBA2 | Mounting Screw Set Made of Stainless Steel |
![]() |
GR-S-010 | Grease Pack |
![]() |
M3X60L | Mounting Bolt |
![]() |
CQ2B12-PS | Replacement Parts Seal Kit |
![]() |
I-G012 | Single Knuckle Joint |
![]() |
Y-G012 | Double Knuckle Joint |
![]() |
IY-G012 | Clevis Pin And Knuckle Pin |
![]() |
NTJ-015A | Rod End Nut Material:Iron |