![]() |
Product Part Number: |
Specifications: CQ2 Z Series Compact Cylinder: Long Stroke Type Double Acting, Single Rod
●Sizes Φ4, Φ6, and Φ10 have been added [New]
●Φ4 to Φ200 lineup
●Space-saving cylinder designed with a compact body
●It is possible to mount small auto switches on 4 surfaces. (2 surfaces
for Φ12 to Φ25)
●No projection of auto switch
●Lighter weight: Reduced by 5 to 13% (compared with the existing
CQ2 series)
●Added pivot brackets for double clevis and compact type foot brackets
●Part numbers with rod end bracket and/or mounting bolt available
(Not necessary to order a bracket for the applicable cylinder separately.)
●With auto switch (Series CDQ2: CDQ2, CDQ2W, CDQ2K, CDQ2KW,
CDQP2, CDQ2□S, CDBQ2)
●Φ4 to Φ200 lineup
●Space-saving cylinder designed with a compact body
●It is possible to mount small auto switches on 4 surfaces. (2 surfaces
for Φ12 to Φ25)
●No projection of auto switch
●Lighter weight: Reduced by 5 to 13% (compared with the existing
CQ2 series)
●Added pivot brackets for double clevis and compact type foot brackets
●Part numbers with rod end bracket and/or mounting bolt available
(Not necessary to order a bracket for the applicable cylinder separately.)
●With auto switch (Series CDQ2: CDQ2, CDQ2W, CDQ2K, CDQ2KW,
CDQP2, CDQ2□S, CDBQ2)
Field | Value | Value Details |
---|---|---|
Built-in Magnet | D | Built-in Magnet |
Mounting Style | A | Both Ends Tapped Style |
Type | - | Pneumatic |
Bore Size | 50 | Bore Size 50 mm |
Port Thread Type | - | Rc/M Thread |
Cylinder Stroke | 200 | Standard Stroke 200 mm |
Action | D | Double Acting |
Cushion | C | With Rubber Bumper |
Body Option | M | Rod End Male Thread |
Auto Switch Mounting Groove | Z | 4 Sides |
Auto Switch | J79CL | Solid State Auto Switch, Connector, With Indicator Light, 2-wire, Perpendicular, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
- | CQ2A50-L-PS | Replacement Parts Seal Kit |
![]() |
YA-05 | Type A Mounting Bracket |
![]() |
YB-05 | Type B Mounting Bracket |
![]() |
YU-05 | Joint |
![]() |
I-G05 | Single Knuckle Joint |
![]() |
Y-G05 | Double Knuckle Joint |
![]() |
IY-G05 | Knuckle Pin |
![]() |
NT-05 | Rod End Nut Material:Carbon Steel |