![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CQ2 Z Series Compact Cylinder: Long Stroke Type Double Acting, Single Rod
●Sizes Φ4, Φ6, and Φ10 have been added [New]
●Φ4 to Φ200 lineup
●Space-saving cylinder designed with a compact body
●It is possible to mount small auto switches on 4 surfaces. (2 surfaces
for Φ12 to Φ25)
●No projection of auto switch
●Lighter weight: Reduced by 5 to 13% (compared with the existing
CQ2 series)
●Added pivot brackets for double clevis and compact type foot brackets
●Part numbers with rod end bracket and/or mounting bolt available
(Not necessary to order a bracket for the applicable cylinder separately.)
●With auto switch (Series CDQ2: CDQ2, CDQ2W, CDQ2K, CDQ2KW,
CDQP2, CDQ2□S, CDBQ2)
●Φ4 to Φ200 lineup
●Space-saving cylinder designed with a compact body
●It is possible to mount small auto switches on 4 surfaces. (2 surfaces
for Φ12 to Φ25)
●No projection of auto switch
●Lighter weight: Reduced by 5 to 13% (compared with the existing
CQ2 series)
●Added pivot brackets for double clevis and compact type foot brackets
●Part numbers with rod end bracket and/or mounting bolt available
(Not necessary to order a bracket for the applicable cylinder separately.)
●With auto switch (Series CDQ2: CDQ2, CDQ2W, CDQ2K, CDQ2KW,
CDQP2, CDQ2□S, CDBQ2)
| Field | Value | Value Details |
|---|---|---|
| Built-in Magnet | D | Built-in Magnet |
| Mounting Style | A | Both Ends Tapped Style |
| Type | - | Pneumatic |
| Bore Size | 32 | Bore Size 32 mm |
| Port Thread Type | - | Rc/M Thread |
| Cylinder Stroke | 125 | Standard Stroke 125 mm |
| Action | D | Double Acting |
| Cushion | C | With Rubber Bumper |
| Body Option | M | Rod End Male Thread |
| Auto Switch Mounting Groove | Z | 4 Sides |
| Auto Switch | - | Without Auto Switch |
| Number Of Auto Switches | - | 2 pcs. Or None |
| Made To Order | - | Standard |
Related Products
| Image | Part Number | Part Name |
|---|---|---|
|
GR-S-010 | Grease Pack |
|
CQ2A32-L-PS | Replacement Parts Seal Kit |
|
YA-03 | Type A Mounting Bracket |
|
YB-03 | Type B Mounting Bracket |
|
YU-03 | Joint |
|
I-G04 | Single Knuckle Joint |
|
Y-G04 | Double Knuckle Joint |
|
IY-G04 | Knuckle Pin |
|
NT-04 | Rod End Nut Material:Carbon Steel |


