![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CNA2 Series Cylinder With Lock Double Acting,Single Rod
●Locking cylinder ideal for intermediate stops, emergency stops and drop prevention. (Bi-directional lock)
●Magnetic field resistant 2-color indication solid state auto switch
D-P3DW□ series mountable
●With auto switch (Series CDNA2: CDNA2, CDNA2W)
●Magnetic field resistant 2-color indication solid state auto switch
D-P3DW□ series mountable
●With auto switch (Series CDNA2: CDNA2, CDNA2W)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Basic Type |
Tube Material | - | Aluminum Tube |
Bore Size | 100 | Bore Size 100 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 150 | Standard Stroke 150 mm |
Suffix For Cylinder | - | Without Rod Boot,Both Ends |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Suffix For Cylinder2 | - | Without Rod Boot,Both Ends |
Lock Direction | D | Both Directions |
Auto Switch | A54L | Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V,AC100V,200V |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
NT-10 | Rod End Nut Material:Carbon Steel |
![]() |
Y-10D | Y Type Double Knuckle Joint |
![]() |
I-10A | I Type Single Knuckle Joint |
![]() |
CDP-6A | Clevis Pin And Knuckle Pin |
![]() |
GR-S-020 | Grease Pack |
![]() |
GR-S-010 | Grease Pack |
- | MB1-100Z-PS | Seal Kit |