![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CM2-Z1 Series Air Cylinder:Standard Type, Double Acting, Single Rod
●A double rod type, a single acting type, a non-rotating rod type, and a direct mount type have been added. [New]
●Made-to-order options have been added. [New]
Special port location (-XC3), Made of stainless steel (-XC6), Dust resistant cylinder (-XC4), Heat- resistant cylinder (-XB6), etc.
●Cylinder with rod end bracket is standardized.
●Interchangeable in mounting with the existing model
●Various mounting bracket options
Mounting brackets suitable for various installation conditions
Improved mounting flexibility
●Part numbers for products with a rod end bracket and/or a pivot bracket available
●Made-to-order options have been added. [New]
Special port location (-XC3), Made of stainless steel (-XC6), Dust resistant cylinder (-XC4), Heat- resistant cylinder (-XB6), etc.
●Cylinder with rod end bracket is standardized.
●Interchangeable in mounting with the existing model
●Various mounting bracket options
Mounting brackets suitable for various installation conditions
Improved mounting flexibility
●Part numbers for products with a rod end bracket and/or a pivot bracket available
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Type | - | Pneumatic |
Mounting Style | C | Single Clevis Style |
Bore Size | 25 | Bore Size 25 mm |
Thread Type | - | Rc |
Cylinder Stroke | 50 | Standard Stroke 50 mm |
Cushion | A | Air Cushion |
Rod And Thread | - | Rod End Male Thread |
Rod Boot | - | None |
Pivot Bracket | - | None |
Rod End Bracket | W | Double Knuckle Joint |
Auto Switch | M9NL | Solid State Auto Switch, Grommet, With Indicator Light, 3-wire (NPN), In-line, Lead Wire :3m, Apply Voltage :DC5V,12V,24V(DC4.5~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
CM-C032B | Single Clevis |
![]() |
Y-032B | Double Knuckle Joint |
![]() |
CM-SR25Z | Seal Retainer |
![]() |
CM-R25 | Retaining Ring Msterial:Carbon Steel |
![]() |
CM25Z-PS | Rod Seal |