![]() |
Product Part Number: Manufacture discontinued since 9/2013, replacement series:CM2-Z →New Series |
Specifications: CM2 Series Air Cylinder:Standard Type Double Acting,Single Rod
●Compact, lightweight tubing resistant against external impacts is used
●Achieves 1.5 times longer service life than that of the existing CM series
●With auto switch (Series CDM2: CDM2, CDM2W, CDM2K, CDM2KW,
CDM2R, CDM2RK, CDM2Q, CDM2□□P, CDBM2)
※Production of the series CM2 will be discontinued in October 2013
(Except Non-rotating rod type/Single acting: CM2K, Centralized piping:
CM2□□P, With end lock: CBM2)
Please select the series CM2-Z
●Achieves 1.5 times longer service life than that of the existing CM series
●With auto switch (Series CDM2: CDM2, CDM2W, CDM2K, CDM2KW,
CDM2R, CDM2RK, CDM2Q, CDM2□□P, CDBM2)
※Production of the series CM2 will be discontinued in October 2013
(Except Non-rotating rod type/Single acting: CM2K, Centralized piping:
CM2□□P, With end lock: CBM2)
Please select the series CM2-Z
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Type | - | Pneumatic |
Mounting Style | B | Basic Style |
Bore Size | 40 | Bore Size 40 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 150 | Standard Stroke 150 mm |
Suffix For Cylinder | A | Without Rod Boot,Air Cushion |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Suffix For Cylinder2 | - | Without Rod Boot,Rubber Bumper |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Auto Switch Mounting Bracket | - | None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
KB01592 | Rod Seal |
![]() |
SN-040B | Mounting Nut |
![]() |
NT-04 | Rod End Nut Material:Carbon Steel |
![]() |
I-040B | Single Knuckle Joint |
![]() |
Y-040B | Double Knuckle Joint |
![]() |
CDP-3 | Clevis Pin And Knuckle Pin |