![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CM2-Z Series Air Cylinder:Water Resistant Double Acting,Single Rod
●Can be used in environments where contact with water or coolant occurs
●With water-resistant 2-color indication auto switch
●Suitable for factory machinery, food manufacturing machinery, car
washes, etc
●With water-resistant 2-color indication auto switch
●Suitable for factory machinery, food manufacturing machinery, car
washes, etc
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch(Built-in Magnet) |
Mounting Style | B | Basic Style(Double Boss) |
Bore Size | 20 | Bore Size 20 mm |
Thread Type | - | Rc |
Water Resistant Cylinders | V | FKM Seal (Fluoro Rubber) |
Stroke | 300 | Stroke 300 mm |
Cushion | - | Rubber Bumper |
Rod And Thread | - | Rod End Male Thread |
Pivot Bracket | - | None |
Rod End Bracket | - | Without Rod End Bracket |
Auto Switch | M9BAL | Water Resistant 2-color Indicator, Solid State Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V(DC10~28V) |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
SN-020B | Mounting Nut |
![]() |
SN-020BSUS | Mounting Nut |
![]() |
CM20Z-PS | Rod Seal |
![]() |
NT-02 | Rod End Nut Material:Carbon Steel |
![]() |
NT-02SUS | Rod End Nut Stainless Steel |