WEB Catalog

Product Information »  WEB Catalog

Product Part Number:
CDJ2KD10-45SZ-A

CAD Preview2D/3D CADWEB Catalog

You will need to login to use the PDF datasheet.

PDF datasheet
Specifications: CJ2K-Z Series Air Cylinder:Non-Rotating Rod Type, Single Acting, Spring Return/Extend
●Double foot, head flange are added to the mounting types
●Easy fine adjustment of auto switch position
●The auto switch mounting type, band or rail can be selected with the model number
●Part numbers with rod end bracket and/or pivot bracket available (Not necessary to order a bracket for the applicable cylinder separately.)
●With auto switch (Series CDJ2-Z: CDJ2,CDJ2W,CDJ2K,CDJ2Z,CDJ2ZW,CDJ2RA,CDJ2RK)
Field Value Value Details
With Auto Switch(Built-in Magnet) D With Auto Switch
Mounting Style D Double Clevis Style
Bore Size 10 Bore Size 10 mm
Cylinder Stroke 45 Standard Stroke 45 mm
Action S Single Acting,Spring Return
Head Cover Port Location - Perpendicular To Axis
Pivot Bracket - None
Rod End Bracket - None
Auto Switch - Without Auto Switch
Number Of Auto Switches - 2 pcs. Or None
Auto Switch Mounting Style A Rail Mounting Style
Made To Order - Standard


Related Products
Image Part Number Part Name
NTJ-010C Rod End Nut Stainless Steel Carbon Steel
NTJ-010SUS Rod End Nut Stainless Steel

Go Top