![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CJ2-Z Series Air Cylinder:Standard Type, Double Acting, Single Rod
●Double foot, head flange are added to the mounting types
●Easy fine adjustment of auto switch position
●The auto switch mounting type, band or rail can be selected with the model number
●Part numbers with rod end bracket and/or pivot bracket available (Not necessary to order a bracket for the applicable cylinder separately.)
●With auto switch (Series CDJ2-Z: CDJ2,CDJ2W,CDJ2K,CDJ2Z,CDJ2ZW,CDJ2RA,CDJ2RK)
●Easy fine adjustment of auto switch position
●The auto switch mounting type, band or rail can be selected with the model number
●Part numbers with rod end bracket and/or pivot bracket available (Not necessary to order a bracket for the applicable cylinder separately.)
●With auto switch (Series CDJ2-Z: CDJ2,CDJ2W,CDJ2K,CDJ2Z,CDJ2ZW,CDJ2RA,CDJ2RK)
| Field | Value | Value Details |
|---|---|---|
| With Auto Switch(Built-in Magnet) | D | With Auto Switch |
| Mounting Style | D | Double Clevis Style |
| Bore Size | 16 | Bore Size 16 mm |
| Cylinder Stroke | 200 | Standard Stroke 200 mm |
| Dual Stroke Mark | - | Without Two Stroke Mark |
| Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
| Suffix For Cylinder | - | Rubber Cushion |
| Head Cover Port Location | - | Perpendicular To Axis |
| Pivot Bracket | N | Pivot Bracket |
| Rod End Bracket | - | None |
| Auto Switch | - | Without Auto Switch |
| Number Of Auto Switches | - | 2 pcs. Or None |
| Auto Switch Mounting Style | B | Band Mounting Style |
| Made To Order | - | Standard |
Related Products
| Image | Part Number | Part Name |
|---|---|---|
|
CD-Z015 | Clevis Pin And Knuckle Pin |
|
NTJ-015C | Rod End Nut Stainless Steel Carbon Steel |
|
CJ-T016C | T-bracket |


