![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CG5·S Series Stainless Steel Cylinder
●Applicable for use in an environment with water splashing
●With auto switch (Series CDJ5-S: CDJ5-S, Series CDG5-S: CDG5-S)
●With auto switch (Series CDJ5-S: CDJ5-S, Series CDG5-S: CDG5-S)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Basic Style |
Type | A | Non-lube,Air Cushion |
Bore Size | 40 | Bore Size 40 mm |
Port Thread Type | - | Rubber Bumper:Rc;Air Cushion:M5X0.8(Φ20,Φ25),Rc(Φ32~Φ100) |
Seal Material | V | FKM |
Cylinder Stroke | 500 | |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | GR-R-010 | Grease Pack |
- | CG5A40SV-PS | Replacement Parts Seal Kit |
![]() |
CD-E03SUS | Clevis Pin And Knuckle Pin |
![]() |
I-G04SUS | Single Knuckle Joint |
![]() |
Y-G04SUS | Double Knuckle Joint |
![]() |
IY-G04SUS | Clevis Pin And Knuckle Pin |
![]() |
NT-G04SUS | Rod End Nut Stainless Steel |