![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CG1-Z Series Air Cylinder:Standard Type, Double Acting, Single Rod
●Female rod end available as standard
●Easy fine adjustment of auto switch position
●No trunnion mounting female thread added to basic type variation
●Part numbers with rod end bracket and/or pivot bracket available (Not necessary to order a bracket for the applicable cylinder separately)
●With auto switch (Series CDG1-Z: CDG1,CDG1W,CDG1K,CDG1KW,CDG1R)
●Easy fine adjustment of auto switch position
●No trunnion mounting female thread added to basic type variation
●Part numbers with rod end bracket and/or pivot bracket available (Not necessary to order a bracket for the applicable cylinder separately)
●With auto switch (Series CDG1-Z: CDG1,CDG1W,CDG1K,CDG1KW,CDG1R)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | T | Head Side Trunnion Style |
Type | N | Rubber Cushion |
Bore Size | 32 | Bore Size 32 mm |
Port Thread Type | - | Rubber cushion:Rc; Air Cushion:M5X0.8/Rc |
Cylinder Stroke | 100 | Standard Stroke 100 mm |
Rod And Thread | - | Male Rod End |
Stroke Adjustment Symbol | - | None |
Suffix For Cylinder | - | Without Rod Boot |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Suffix For Cylinder2 | - | Rod End Male Thread, Without Rod Boot |
Pivot Bracket | - | None |
Rod End Bracket | - | None |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
CG-T032 | Trunnion Pin |
![]() |
NT-03 | Rod End Nut Material:Carbon Steel |
![]() |
CG1N32Z-PS | Seal Kit |