![]() |
Product Part Number: Manufacture discontinued since 9/2013, replacement series:CG1K-Z →New Series |
Specifications: CG1K Series Air Cylinder:Non-rotating, Rod Type, Double Acting
●Reduces the total length and weight by integrating the head cover
and tube
●With auto switch (Series CDG1: CDG1, CDG1W, CDG1K, CDG1KW,
CDG1R, CDG1KR, CDG1□Q, CDBG1)
※Production of the series CG1 will be discontinued in October 2013
(Except Direct mount, Non-rotating rod: CG1KR, With end lock: CBG1)
Please select the series CG1-Z
and tube
●With auto switch (Series CDG1: CDG1, CDG1W, CDG1K, CDG1KW,
CDG1R, CDG1KR, CDG1□Q, CDBG1)
※Production of the series CG1 will be discontinued in October 2013
(Except Direct mount, Non-rotating rod: CG1KR, With end lock: CBG1)
Please select the series CG1-Z
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | L | Axial Foot Style |
Type | N | Rubber Bumper |
Bore Size | 20 | Bore Size 20 mm |
Cylinder Stroke | 100 | Standard Stroke 100 mm |
Stroke Adjustment Symbol | - | None |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Auto Switch Mounting Bracket | - | None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
CG-L020 | Foot |
- | CG1KN20-PS | Seal Kit |
![]() |
I-G02 | Single Knuckle Joint |
![]() |
Y-G02 | Double Knuckle Joint |
![]() |
IY-G02 | Knuckle Pin |
![]() |
NT-02 | Rod End Nut Material:Carbon Steel |