![]() |
Product Part Number: |
Specifications: CA2H Series Air-hydro Cylinder: Air-hydro Type Double Acting, Single Rod
●Reduces the weight by 15% compared to the CA1 series, for the
square cover, standard tie-rod type
●With auto switch (Series CDA2: CDA2, CDA2W, CDA2K, CDA2KW,
CDA2□Q, CDBA2, CDA2□H, CDA2W□H)
※Production of the series CA2 will be discontinued in October 2013
(Except Non-rotating rod: CA2K/CA2KW, With end lock: CBA2, Air-hydro:
CA2□H/CA2W□H)
Please select the series CA2-Z
square cover, standard tie-rod type
●With auto switch (Series CDA2: CDA2, CDA2W, CDA2K, CDA2KW,
CDA2□Q, CDBA2, CDA2□H, CDA2W□H)
※Production of the series CA2 will be discontinued in October 2013
(Except Non-rotating rod: CA2K/CA2KW, With end lock: CBA2, Air-hydro:
CA2□H/CA2W□H)
Please select the series CA2-Z
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | F | Rod Side Flange Style |
Tube Material | - | Aluminum tube |
Bore Size | 100 | Bore Size 100 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 50 | Standard Stroke 50 mm |
Suffix For Cylinder | - | Without Rod Boot |
Auto Switch | A53L | Reed Auto Switch, Grommet, With Indicator Light, 2-wire, In-line, Lead Wire :3m, Apply Voltage :DC24V |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
CA2-F10 | Flange Assembly |
- | CA2H100A-PS | Seal Kit |
![]() |
GR-S-020 | Grease Pack |
![]() |
Y-10D | Y Type Double Knuckle Joint |
![]() |
CDP-6A | Clevis Pin And Knuckle Pin |
![]() |
CDP-7A | Clevis Pin And Knuckle Pin |
![]() |
I-10A | I Type Single Knuckle Joint |
![]() |
NT-10 | Rod End Nut Material:Carbon Steel |