![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: C55 Series ISO(21287) Standards Compact Cylinder Double Acting Single Rod
●Standard No.: ISO 21287
●It is possible to mount small auto switches on 4 surfaces
●With auto switch (Series CD55: CD55)
●It is possible to mount small auto switches on 4 surfaces
●With auto switch (Series CD55: CD55)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Through-hole/Both Ends Tapped Common (Standard) |
Bore Size | 32 | Bore Size 32 mm |
Cylinder Stroke | 100 | Standard Stroke 100 mm |
Rod End Thread | - | Rod End Female Thread |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
CQ-M5X150L | Mounting Bolt |
![]() |
CQ2B32-PS | Replacement Parts Seal Kit |