![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CC Series Air-Hydro Unit
●By converting air pressure into hydraulic pressure, the same function of a hydraulic unit can be obtained while using pneumatic equipment
Field | Value | Value Details |
---|---|---|
Converter nominal size | 100 | 100 mm |
Effective oil level stroke | 200 | 200 mm |
Valve unit size | L | Large Flow |
Control Valve | 1 | Flow Control Valve |
Combined valve | 2 | Stop Valve |
Solenoid Valve Rated Voltage | 5 | 24 VDC |
Electrical entry of solenoid valve | D | DIN Terminal |