![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CBA2 Series Air Cylinder: With End Lock
●Reduces the weight by 15% compared to the CA1 series, for the
square cover, standard tie-rod type
●With auto switch (Series CDA2: CDA2, CDA2W, CDA2K, CDA2KW,
CDA2□Q, CDBA2, CDA2□H, CDA2W□H)
※Production of the series CA2 will be discontinued in October 2013
(Except Non-rotating rod: CA2K/CA2KW, With end lock: CBA2, Air-hydro:
CA2□H/CA2W□H)
Please select the series CA2-Z
square cover, standard tie-rod type
●With auto switch (Series CDA2: CDA2, CDA2W, CDA2K, CDA2KW,
CDA2□Q, CDBA2, CDA2□H, CDA2W□H)
※Production of the series CA2 will be discontinued in October 2013
(Except Non-rotating rod: CA2K/CA2KW, With end lock: CBA2, Air-hydro:
CA2□H/CA2W□H)
Please select the series CA2-Z
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | - | Without Auto Switch |
Mounting Style | D | Double Clevis Style |
Tube Material | - | Aluminum tube |
Bore Size | 40 | Bore Size 40 mm |
Port Thread Type | TN | NPT |
Water Resistant Cylinders | - | Standard |
Cylinder Stroke | 50 | Standard Stroke 50 mm |
Suffix For Cylinder | - | Without Rod Boot,With Cushion On Both Sides |
Stroke Adjustment Symbol | - | None |
Lock Position | H | Head End Lock |
Manual Release Type | L | Locking Type |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Suffix For Cylinder2 | - | Without Rod Boot,With Cushion On Both Sides |
Lock Position2 | - | None |
Manual Release Type2 | - | None |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
CA2-D04 | Double Clevis |
![]() |
CA2-B04 | Double Clevis Bracket |
- | MBB40-PS | Seal Kit |
![]() |
Y-04D | Y Type Double Knuckle Joint |
![]() |
CDP-2A | Clevis Pin And Knuckle Pin |
![]() |
CDP-3A | Clevis Pin And Knuckle Pin |
![]() |
I-04A | I Type Single Knuckle Joint |
![]() |
NT-04 | Rod End Nut Material:Carbon Steel |