![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: CA2-Z Series Air Cylinder:Standard Type, Double Acting, Single Rod
●Weight reduced by up to 15% lighter
●Easy air cushion control
●Various switches such as compact auto switches and magnetic field resistant auto switches can be mounted
●Part numbers with rod end bracket and/or pivot bracket available (Not necessary to order a bracket for the applicable cylinder separately)
●With auto switch (Series CDA2: CDA2, CDA2W)
●Easy air cushion control
●Various switches such as compact auto switches and magnetic field resistant auto switches can be mounted
●Part numbers with rod end bracket and/or pivot bracket available (Not necessary to order a bracket for the applicable cylinder separately)
●With auto switch (Series CDA2: CDA2, CDA2W)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | - | Without Auto Switch |
Mounting Style | D | Double Clevis Style |
Tube Material | - | Aluminum Tube |
Bore Size | 50 | Bore Size 50 mm |
Port Thread Type | - | Rc |
Cylinder Stroke | 200 | Standard Stroke 200 mm |
Suffix For Cylinder | - | None Rod Boot,Air Cushion |
Stroke Adjustment Symbol | - | None |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Suffix For Cylinder2 | - | None Rod Boot,Air Cushion |
Pivot Bracket | - | None |
Rod End Bracket | - | None |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
CA2-D05 | Double Clevis |
![]() |
CDP-3A | Clevis Pin And Knuckle Pin |
![]() |
CA2-50Z-PS | Seal Kit |
![]() |
NT-05 | Rod End Nut Material:Carbon Steel |
![]() |
GR-S-010 | Grease Pack |