![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 3/2015, replacement series:C96-C →New Series |
Specifications: C96 Series ISO Cylinder:Standard Double Acting Single Rod
●Standard No.: ISO 15552
●Cushion valve can easily be adjusted
●With auto switch (Series C96SD: C96SD,C96KD,C96YD)
●Cushion valve can easily be adjusted
●With auto switch (Series C96SD: C96SD,C96KD,C96YD)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | D | Double Clevis Style |
Bore Size | 40 | Bore Size 40 mm |
Cylinder Stroke | 230 | |
Rod Boot | - | None |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Rod Boot 2 | - | None |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
D5040 | Double Clevis |
![]() |
DS5040 | Double Clevis |
![]() |
ES5040 | Clevis Pivot Bracket With Ball Joint(ES) |
![]() |
E5040 | Clevis Pivot Bracket |
![]() |
CS95-40 | Replacement Parts Seal Kit |
![]() |
GKM12-24 | Rod Clevis |
![]() |
KJ12D | Rod End (Piston Rod End Bracket) |
![]() |
JA40-12-125 | Floating Joint |
![]() |
GR-S-010 | Grease Pack |