![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: C96 Series ISO Standard (15552) Air Cylinder:Standard Type Double Acting,Single Rod
●New series added: Series C96-W/C96K/C96K-W/C96Y [New]
●Made to Order added [New]
●Lightweight up to 17% weight reduced
●By adopting a new cushion method (Air cushion + Bumper cushion),Cycle time shortened
●The bumper cushion reduces the metal noise that occurs when the piston stops at the end of the stroke.
.
●Made to Order added [New]
●Lightweight up to 17% weight reduced
●By adopting a new cushion method (Air cushion + Bumper cushion),Cycle time shortened
●The bumper cushion reduces the metal noise that occurs when the piston stops at the end of the stroke.
.
| Field | Value | Value Details |
|---|---|---|
| With Auto Switch(Built-in Magnet) | D | With Auto Switch |
| Mounting Style | B | Basic |
| Bore Size | 50 | Bore Size 50 mm |
| Cylinder Stroke | 50 | Standard Stroke 50 mm |
| Rod Boot | - | Without Rod Boot |
| Dual Stroke Mark | - | Without Two Stroke Mark |
| Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
| Cushion | C | Air Cushion On Both Ends+Bumper Cushion |
| Rod Boot 2 | - | Without Rod Boot |
| Auto Switch | - | Without Auto Switch |
| Number Of Auto Switches | - | 2 pcs. Or None |
| Made To Order | - | Standard |
Related Products
| Image | Part Number | Part Name |
|---|---|---|
|
CS95-50 | Replacement Parts Seal Kit |
|
GKM16-32 | Rod Clevis |
|
KJ16D | Rod End (Piston Rod End Bracket) |
|
JA50-16-150 | Floating Joint JA |
|
GR-S-010 | Grease Pack |


