![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: C96 Series ISO Standard (15552) Air Cylinder:Standard Type Double Acting,Single Rod
●New series added: Series C96-W/C96K/C96K-W/C96Y [New]
●Made to Order added [New]
●Lightweight up to 17% weight reduced
●By adopting a new cushion method (Air cushion + Bumper cushion),Cycle time shortened
●The bumper cushion reduces the metal noise that occurs when the piston stops at the end of the stroke.
.
●Made to Order added [New]
●Lightweight up to 17% weight reduced
●By adopting a new cushion method (Air cushion + Bumper cushion),Cycle time shortened
●The bumper cushion reduces the metal noise that occurs when the piston stops at the end of the stroke.
.
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Basic |
Bore Size | 40 | Bore Size 40 mm |
Cylinder Stroke | 40 | |
Rod Boot | - | Without Rod Boot |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Cushion | C | Air Cushion On Both Ends+Bumper Cushion |
Rod Boot 2 | - | Without Rod Boot |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
CS95-40 | Replacement Parts Seal Kit |
![]() |
GKM12-24 | Rod Clevis |
![]() |
KJ12D | Rod End (Piston Rod End Bracket) |
![]() |
JA40-12-125 | Floating Joint |
![]() |
GR-S-010 | Grease Pack |