![]() |
Product Part Number: |
Specifications: C76 Series Cylinder: Standard/Non-rotating Type Double Acting, Single Rod
null
| Field | Value | Value Details |
|---|---|---|
| With Auto Switch(Built-in Magnet) | - | Without Auto Switch |
| Type | - | Standard Type |
| Mounting Style | E | Double End |
| Bore Size | 32 | Bore Size 32 mm |
| Cylinder Stroke | 340 | |
| Cushion | C | Air Cushion |
| Rod Boot | - | Without Rod Boot |
| Auto Switch Mounting Style | - | None |
| Made To Order | X2018 | Long Stroke |
Related Products
| Image | Part Number | Part Name |
|---|---|---|
| - | C76-32PS | Replacement Parts Standard |
|
C76F32A | Flange,Foot |
|
C76F32B | Flange Foot(2 pcs.With Mounting Nut) |
|
C76T32 | Trunnion |
|
C76C32 | Clevis |
|
KJ10DA | Rod End (Piston Rod End Bracket) |
|
GKM10-20A | Double Knuckle Joint |
|
JA25-10-150 | Floating Joint |


