![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AS Series Speed Controller with Uni One-touch Fitting
●To lock with push-lock type
● Larger handle
● Improved tube insertion/removal
Insertion force: Max.30%(8N) reduction
Removal force: Max.20%(5N) reduction*
*Tube pulling out strength is ensured to be equivalent to existing model.
● Electroless nickel plated type is standard
●360°swivel piping possible
● Larger handle
● Improved tube insertion/removal
Insertion force: Max.30%(8N) reduction
Removal force: Max.20%(5N) reduction*
*Tube pulling out strength is ensured to be equivalent to existing model.
● Electroless nickel plated type is standard
●360°swivel piping possible
Field | Value | Value Details |
---|---|---|
Body Size | 3 | 3/8 |
Type | 2 | Elbow |
Control Type | 0 | Meter-out |
Port Size | U03 | Uni 3/8 |
Applicable Tubing O.D. | 08 | Φ8 mm |