![]() |
Product Part Number: |
Specifications: D-sub Connector (25 Pins)/Cable Assembly For SZ3000 Series
●It is easily possible to add stations of the manifold valve or change specifications
●One side solenoid
●4 position, dual 3 port specifications available
●Manifold type No.: SS5V1,SS5V2,SS5V3,SS5V4
●One side solenoid
●4 position, dual 3 port specifications available
●Manifold type No.: SS5V1,SS5V2,SS5V3,SS5V4
Field | Value | Value Details |
---|---|---|
Cable Length | 050 | 5 m |