![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 3/2025, replacement series:AWD-D →New Series |
Specifications: AWD20-40 Series Micro Mist Separator Regulator
Field | Value | Value Details |
---|---|---|
Body Size | 30 | Body Size |
Thread Type | N | NPT |
Port Size | 03 | 3/8 |
Option a | B | With Bracket |
Option b | C | Float Type Auto Drain (N.C.) |
Option c | E | Square Embedded Type Pressure Gauge |
Semi-Standard a | 2 | Metal Bowl,0.05 to 0.85 MPa Setting |
Semi-Standard b | Z | With Drain Cock,Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl And Pressure Gauge In Imperial Units: psi,°F |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AD27 | Float Type Auto Drain |
![]() |
AD37 | Float Type Auto Drain |
![]() |
AD38 | Float Type Auto Drain |
![]() |
AD47 | Float Type Auto Drain |
![]() |
AD48 | Float Type Auto Drain |
![]() |
AFD20P-060AS | Element Assembly |
![]() |
AFD30P-060AS | Element Assembly |
![]() |
AFD40P-060AS | Element Assembly |
- | AR20P-150AS | Diaphragm Assembly |
![]() |
AR20P-260S | Set Nut |
- | AR20P-270AS | Bracket Assembly |
- | AR20P-580AS | Handle Cover |
- | AR30P-150AS | Diaphragm Assembly |
![]() |
AR30P-260S | Set Nut |
![]() |
AR30P-270AS | Bracket Assembly |
- | AR30P-580AS | Handle Cover |
- | AR40P-150AS | Diaphragm Assembly |
![]() |
AR40P-260S | Set Nut |
![]() |
AR40P-270AS | Bracket Assembly |
- | AR40P-580AS | Handle Cover |
- | AWM20P-090AS | Valve Assembly |
- | AWM30P-090AS | Valve Assembly |
- | AWM40P-090AS | Valve Assembly |
![]() |
C2SF | Bowl Assembly |
![]() |
C2SFP-260S | Bowl O-ring |
![]() |
C3SF | Bowl Assembly |
![]() |
C3SFP-260S | Bowl O-ring |
![]() |
C4SF | Bowl Assembly |
![]() |
C4SFP-260S | O-ring |
![]() |
G36-10-01-L | With Color Zone Limit Indicator |
![]() |
G36-10-N01 | Round Type Pressure Gauge |
![]() |
G36-10-N01-L | With Color Zone Limit Indicator |
![]() |
G36-2-01 | Round Type Pressure Gauge |
![]() |
G36-2-01-L | Round Type Pressure Gauge |
![]() |
G36-2-N01 | Round Type Pressure Gauge |
![]() |
G36-2-N01-L | Round Type Pressure Gauge |
![]() |
G46-10-02 | Round Type Pressure Gauge |
![]() |
G46-10-02-L | Round Type Pressure Gauge |
![]() |
G46-10-N02 | Round Type Pressure Gauge |
![]() |
G46-10-N02-L | Round Type Pressure Gauge |
![]() |
G46-2-02 | Round Type Pressure Gauge |
![]() |
G46-2-02-L | Round Type Pressure Gauge |
![]() |
G46-2-N02 | Round Type Pressure Gauge |
![]() |
G46-2-N02-L | Round Type Pressure Gauge |
![]() |
GC3-10AS | Square Embedded Type Pressure Gauge |
![]() |
GC3-2AS | Square Embedded Type Pressure Gauge |
![]() |
GC3P-010AS | Pressure Gauge Cover |
- | M3X0.5X14 | Mounting Screws |
- | M3X0.5X7 | Mounting Screws |
![]() |
ZS-32-A | Wire With Connector |