WEB Catalog

Product Information »  WEB Catalog

Product Part Number:
AW40K-04DM-D

CAD Preview2D/3D CADWEB Catalog

You will need to login to use the PDF datasheet.

PDF datasheet
Specifications: AW20(K)-D~AW60(K)-D Series Modular Type Filter Regulator (With Backflow Function Option)
●Integrated filter and regulator units save space and require less piping
●Easy to handle
  Easy to hold when unlocked
●Better visibility & environmental resistance
  2-layer construction: The bowl is covered with a transparent bowl guard!
  Better visibility: 360°
●Interchangeability is maintained
  The mounting pitch for panel mounting is interchangeable between
  AR(K) and AR(K)-B, and AW(K) and AW(K)-B.
  Brackets and set nuts are common to existing and new products
Field Value Value Details
Body Size 40 40
With Backflow Function K With Backflow Function
Pipe Thread Type - Rc
Port Size 04 1/2
Bracket - Without Bracket
Float Type Auto Drain D N.O.(Normally open) Drain Port Is Open When Pressure Is Not Applied
Digital Pressure Switch - Without Digital Pressure Switch
Pressure Gauge/Mounting Option M Round Type Pressure Gauge (With Color Zone)
Set Pressure - 0.05 To 0.85 Mpa Setting;X406:0.05 To 0.4 MPa Setting
Bowl - Polycarbonate Bowl
Drain Port Option a - With Drain Cock
Exhaust Mechanism - Relieving Type
Flow Direction - Flow Direction:Left To Right
Drain Port Option b - Drain Cock Without Barb Fitting (For Φ6 X Φ4 Nylon Tube)
Unit - Unit On Product Label:MPa;Pressure Gauge In SI units:MPa
Made To Order - Standard


Related Products
Image Part Number Part Name
AR24KP-020AS Replacement Parts Check Valve Assembly
AF40P-060S Filter Element
AF44P-040S Baffle
AR44P-150AS Diaphragm Assembly
C42FP-260S Bowl O-ring
AD48-D Bowl Assembly
G46-10-01-L With Color Zone Limit Indicator
AW44P-060AS Valve Assembly

Go Top