Product Part Number: Manufacture Discontinued Since 12/2014, Replacement series:AW20K-AW60K-B →New Series |
Specifications: AW10-60 Series Modular Type, Filter Regulators (With Backflow Function Option)
※ Production of AW20, 30, 40 and 40-06 has been discontinued in May 2013
Please select AW20, 30, 40 and 40-06-A
Please select AW20, 30, 40 and 40-06-A
Field | Value | Value Details |
---|---|---|
Body Size | 40 | Body Size |
With Backflow Function | - | Without Backflow Function |
Thread Type | - | Metric Thread (M5)/Rc |
Port Size | 04 | 1/2 |
Option a | - | None |
Option b | C | Float Type Auto Drain (N.C.) |
Option c | G | Round Type Pressure Gauge |
Semi-Standard a | - | 0.05 to 0.85 MPa Setting, Polycarbonate bowl;X406:0.05 To 0.4MPa Setting;X425:0.1 To 1.7MPa Setting |
Semi-Standard b | - | Drain Guide 1/8 or 1/4, Relieving Type, Name Plate, Flow Direction: Left to Right, Caution Plate For Bowl And Pressure Gauge In Imperial Units: Mpa |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
AF40P-060S | Filter Element | |
AW40P-340AS | Valve Assembly | |
- | AR40P-150AS | Diaphragm Assembly |
C4SF | Bowl Assembly | |
C4SFP-260S | O-ring | |
- | AR20KP-020AS | Check Valve Assembly |
AD47 | Float Type Auto Drain |