![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AW20(K)-D~AW60(K)-D Series Modular Type Filter Regulator (With Backflow Function Option)
●Integrated filter and regulator units save space and require less piping
●Easy to handle
Easy to hold when unlocked
●Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
●Interchangeability is maintained
The mounting pitch for panel mounting is interchangeable between
AR(K) and AR(K)-B, and AW(K) and AW(K)-B.
Brackets and set nuts are common to existing and new products
●Easy to handle
Easy to hold when unlocked
●Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
●Interchangeability is maintained
The mounting pitch for panel mounting is interchangeable between
AR(K) and AR(K)-B, and AW(K) and AW(K)-B.
Brackets and set nuts are common to existing and new products
| Field | Value | Value Details |
|---|---|---|
| Body Size | 40 | 40 |
| With Backflow Function | - | Without Backflow Function |
| Pipe Thread Type | - | Rc |
| Port Size | 04 | 1/2 |
| Bracket | B | With Bracket |
| Float Type Auto Drain | - | Without Auto Drain |
| Digital Pressure Switch | - | Without Digital Pressure Switch |
| Pressure Gauge/Mounting Option | G | Round Type Pressure Gauge (With Limit Indicator) |
| Set Pressure | - | 0.05 To 0.85 Mpa Setting;X406:0.05 To 0.4 MPa Setting |
| Bowl | - | Polycarbonate Bowl |
| Drain Port Option a | - | With Drain Cock |
| Exhaust Mechanism | - | Relieving Type |
| Flow Direction | - | Flow Direction:Left To Right |
| Drain Port Option b | - | Drain Cock Without Barb Fitting (For Φ6 X Φ4 Nylon Tube) |
| Unit | - | Unit On Product Label:MPa;Pressure Gauge In SI units:MPa |
| Made To Order | - | Standard |
Related Products
| Image | Part Number | Part Name |
|---|---|---|
| - | AR24KP-020AS | Replacement Parts Check Valve Assembly |
|
AF40P-060S | Filter Element |
| - | AF44P-040S | Baffle |
| - | AR44P-150AS | Diaphragm Assembly |
|
C42FP-260S | Bowl O-ring |
|
G46-10-01 | Round Type Pressure Gauge |
| - | AW44P-060AS | Valve Assembly |
|
AR43P-270AS | Bracket Assembly |
|
C4SF-D | Bowl Assembly |