![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture Discontinued Since 12/2014, Replacement series:AW20-AW40-D →New Series |
Specifications: AW10-60 Series Modular Type, Filter Regulators (With Backflow Function Option)
※ Production of AW20, 30, 40 and 40-06 has been discontinued in May 2013
Please select AW20, 30, 40 and 40-06-D
Please select AW20, 30, 40 and 40-06-D
Field | Value | Value Details |
---|---|---|
Body Size | 30 | Body Size |
With Backflow Function | K | With Backflow Function |
Thread Type | F | G |
Port Size | 03 | 3/8 |
Option a | - | None |
Option b | D | Float Type Auto Drain (N.O.) |
Option c | - | Without Pressure Gauge,Without Set Nut |
Semi-Standard a | 8 | Metal Bowl With Level Gauge,0.05 to 0.85 MPa Setting |
Semi-Standard b | - | Drain Guide 1/8 or 1/4, Relieving Type, Name Plate, Flow Direction: Left to Right, Caution Plate For Bowl And Pressure Gauge In Imperial Units: Mpa |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AF30P-060S | Filter Element |
![]() |
AW30P-340AS | Valve Assembly |
- | AR30P-150AS | Diaphragm Assembly |
![]() |
C3SF | Bowl Assembly |
![]() |
C3SFP-260S | Bowl O-ring |
- | AR20KP-020AS | Check Valve Assembly |
![]() |
AD38 | Float Type Auto Drain |