![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AW20(K)-D~AW60(K)-D Series Modular Type Filter Regulator (With Backflow Function Option)
●Integrated filter and regulator units save space and require less piping
●Easy to handle
Easy to hold when unlocked
●Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
●Interchangeability is maintained
The mounting pitch for panel mounting is interchangeable between
AR(K) and AR(K)-B, and AW(K) and AW(K)-B.
Brackets and set nuts are common to existing and new products
●Easy to handle
Easy to hold when unlocked
●Better visibility & environmental resistance
2-layer construction: The bowl is covered with a transparent bowl guard!
Better visibility: 360°
●Interchangeability is maintained
The mounting pitch for panel mounting is interchangeable between
AR(K) and AR(K)-B, and AW(K) and AW(K)-B.
Brackets and set nuts are common to existing and new products
Field | Value | Value Details |
---|---|---|
Body Size | 30 | 30 |
With Backflow Function | - | Without Backflow Function |
Pipe Thread Type | - | Rc |
Port Size | 03 | 3/8 |
Bracket | - | Without Bracket |
Float Type Auto Drain | C | N.C.(Normally Closed) Drain Port Is Closed When Pressure Is Not Applied |
Digital Pressure Switch | - | Without Digital Pressure Switch |
Pressure Gauge/Mounting Option | E | Square Embedded Type Pressure Gauge (With Limit Indicator) |
Set Pressure | - | 0.05 To 0.85 Mpa Setting;X406:0.05 To 0.4 MPa Setting |
Bowl | - | Polycarbonate Bowl |
Drain Port Option a | - | With Drain Cock |
Exhaust Mechanism | - | Relieving Type |
Flow Direction | - | Flow Direction:Left To Right |
Drain Port Option b | - | Drain Cock Without Barb Fitting (For Φ6 X Φ4 Nylon Tube) |
Unit | - | Unit On Product Label:MPa;Pressure Gauge In SI units:MPa |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | AR24KP-020AS | Replacement Parts Check Valve Assembly |
- | AW34P-060AS | Valve Assembly |
![]() |
AF30P-060S | Filter Element |
- | AF34P-040S | Baffle |
- | AR34P-150AS | Diaphragm Assembly |
![]() |
C32FP-260S | Bowl O-ring |
- | AD37-D | Bowl Assembly |
![]() |
GC3-10AS-D | Pressure Gauge |
![]() |
GC3-4AS-D | Pressure Gauge |