![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture discontinued since 3/2025, replacement series:AW20-AW40-D →New Series |
Specifications: AW20-AW60-B Series Modular Type Filter Regulator With Backflow Function Option
●Integrated filter and regulator units save space and require less piping
●With the backflow function it incorporates a mechanism to exhaust the air pressure in the outlet side reliably and quickly
●With the backflow function it incorporates a mechanism to exhaust the air pressure in the outlet side reliably and quickly
Field | Value | Value Details |
---|---|---|
Body Size | 20 | Body Size |
With Backflow Function | - | Without Backflow Function |
Thread Type | - | Rc |
Port Size | 02 | 1/4 |
Option a | B | With Bracket |
Option b | - | Without Auto Drain |
Option c | G | Round Type Pressure Gauge (With Limit Indicator),Without Set Nut (For Panel Mount) |
Semi-Standard a | - | 0.05 to 0.85 MPa Setting,Polycarbonate Bowl;X406:0.05 To 0.4MPa Setting |
Semi-Standard b | - | With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: MPa |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AW20P-340AS | Valve Assembly |
![]() |
AF20P-060S | Filter Element |
- | AR20P-150AS | Diaphragm Assembly |
![]() |
C2SFP-260S | Bowl O-ring |
![]() |
G36-10-01 | Round Type Pressure Gauge |
![]() |
AW23P-270AS | Bracket Assembly |
![]() |
C2SF-A | Bowl Assembly |
- | AR23KP-020AS | Replacement Parts Check Valve Assembly |