![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetTo be discontinued in September 2025.03,Replacement series:AW20-AW40-D →New Series |
Specifications: AW10-AW40-A Series Modular Type Filter Regulators
●Easy replacement of the element
The element and the bowl are in one piece
Replacement can be done in hand
●Energy saving regulator
Pressure drop: Max. 50% improvement
●Reduced required maintenance space: Max. 46% reduction
●Better visibility & safer
The bowl is covered with a transparent bowl guard
The element and the bowl are in one piece
Replacement can be done in hand
●Energy saving regulator
Pressure drop: Max. 50% improvement
●Reduced required maintenance space: Max. 46% reduction
●Better visibility & safer
The bowl is covered with a transparent bowl guard
Field | Value | Value Details |
---|---|---|
Body Size | 20 | Body Size |
Thread Type | - | Metric Thread (M5)/Rc |
Port Size | 02 | 1/4 |
Option a | B | With Bracket |
Option b | - | Without Auto Drain |
Option c | - | Without Pressure Gauge |
Semi-Standard a | 2 | 0.05 to 0.7 MPa Setting, Metal Bowl;X406:0.05 to 0.4 MPa Setting;X2068:0.05 to 0.85 MPa Setting |
Semi-Standard b | - | With Drain Cock, Relieving Type, Flow Direction: Left to Right, Name Plate, Caution Plate For Bowl, And Pressure Gauge In Imperial Units: MPa |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | AW22P-060AS | Valve Assembly |
![]() |
AF20P-060S | Filter Element |
- | AR22P-150AS | Diaphragm Assembly |
![]() |
C2SFP-260S | Bowl O-ring |
- | AR22P-270AS | Bracket Assembly |
![]() |
C2SF-2-A | Bowl Assembly |