Product Part Number: |
Specifications: AV2000·3000·4000·5000 Series Soft Start-Up Valve
●A starting valve that can supply air at a low speed and exhaust it at a
high speed by blocking the air supply
high speed by blocking the air supply
Field | Value | Value Details |
---|---|---|
Body Size | 40 | 1/2 |
Thread Type | N | NPT |
Bore Size | 04 | 1/2 (AV4000 Only) |
Option | - | None |
Coil Rated Voltage | 5 | 24 VDC |
Electrical Entry | D | Type D,DIN Terminal (With Connector) |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor (Not Possible With Grommet Type) |
Manual Override | - | Push-Turn Locking Type (Flush) |
Flow Direction | - | Left To Right |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
Y400-A | Spacer | |
Y400T-A | Spacer With Bracket | |
- | P424404A | Replacement Parts Piston A Assembly |
P424405A | Replacement Parts Piston B Assembly | |
P424406A | Replacement Parts Main Valve Assembly | |
- | P424407-30 | Replacement Parts Check Valve |
P424408A | Replacement Parts Piston Guide Assembly | |
P424409A | Replacement Parts Needle Assembly | |
P424411 | Replacement Parts Valve Spring | |
P424412 | Replacement Parts Piston Spring | |
P424413 | Replacement Parts Check Spring | |
P424414 | Replacement Parts Needle Spring | |
- | FL00022 | Replacement Parts Type C Retaining Ring For Shaft |
- | FG00003 | Replacement Parts Type C Retaining Ring For Hole |
P424410 | Replacement Parts Seal | |
P424415 | Replacement Parts Seal | |
- | KA00116 | Replacement Parts O-ring |