![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AV2000-A·3000-A·4000-A·5000-A Series Soft Start-up Valve
●Air operated type / AVA series added [New]
●Lockout type / AVL series added [New]
●Start-up valve for low speed air supply to gradually raise
initial pressure in an air system and for quick exhaust
by cutting off air supply
●Power consumption: 0.35 W
●Improved flow rate characteristics: Up to 2.3 times C[dm3/(s·bar)]: 9.2
●Energy saving: No air flow when the main valve is switched
●Improved adjustability at low speed air supply
●Smaller profile and less work hours due to integrated silencer
●Lockout type / AVL series added [New]
●Start-up valve for low speed air supply to gradually raise
initial pressure in an air system and for quick exhaust
by cutting off air supply
●Power consumption: 0.35 W
●Improved flow rate characteristics: Up to 2.3 times C[dm3/(s·bar)]: 9.2
●Energy saving: No air flow when the main valve is switched
●Improved adjustability at low speed air supply
●Smaller profile and less work hours due to integrated silencer
Field | Value | Value Details |
---|---|---|
Body Size | 30 | 30 |
Thread Type | N | NPT |
Port Size 1(P),2(A) | 03 | 3/8 |
Option a | - | Without Mounting Option |
Option b | - | Without Pressure Gauge |
Option c | - | Without Silencer |
Coil Rated Voltage | 5 | 24 VDC |
Electrical Entry | D | Type D (DIN Terminal/With Connector) |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor |
Manual Override | B | Push-turn Locking Slotted Type |
Flow Direction | - | Flow Direction:Left To Right |
Pressure Unit | Z | Name Plate And Pressure Gauge In Imperial Units: psi |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AV22P-060AS | Valve Assembly |
![]() |
AV22P-110AS | Control Valve |
![]() |
AV22P-120AS | Piston Assembly |
![]() |
Y300-A | Spacer |
![]() |
Y300T-A | Spacer With Bracket |
![]() |
AV32P-150AS | Needle Assembly |
![]() |
AV20-5DZBA | Pilot Valve |
![]() |
AR22P-320AS-N01 | Plug Assembly |