![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AV2000·3000·4000·5000 Series Soft Start-Up Valve
●A starting valve that can supply air at a low speed and exhaust it at a
high speed by blocking the air supply
high speed by blocking the air supply
Field | Value | Value Details |
---|---|---|
Body Size | 30 | 3/8 |
Thread Type | N | NPT |
Bore Size | 03 | 3/8 (AV3000 Only) |
Option | - | None |
Coil Rated Voltage | 5 | 24 VDC |
Electrical Entry | D | Type D,DIN Terminal (With Connector) |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor (Not Possible With Grommet Type) |
Manual Override | - | Push-Turn Locking Type (Flush) |
Flow Direction | - | Left To Right |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
Y300-D | Spacer |
![]() |
Y300T-D | Spacer With Bracket |
- | P424304A | Replacement Parts Piston A Assembly |
![]() |
P424305A | Replacement Parts Piston B Assembly |
![]() |
P424306A | Replacement Parts Main Valve Assembly |
- | P424307-30 | Replacement Parts Check Valve |
![]() |
P424308A | Replacement Parts Piston Guide Assembly |
![]() |
P424309A | Replacement Parts Needle Assembly |
![]() |
P424311 | Replacement Parts Valve Spring |
![]() |
P424312 | Replacement Parts Piston Spring |
![]() |
P424313 | Replacement Parts Check Spring |
![]() |
P424314 | Replacement Parts Needle Spring |
- | FL00007 | Replacement Parts Type C Retaining Ring For Shaft |
- | FQ00004 | Replacement Parts Type C Retaining Ring For Hole |
![]() |
P424310 | Replacement Parts Seal |
![]() |
P424315 | Replacement Parts Seal |
- | KA00004 | Replacement Parts O-ring |