![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AV2000·3000·4000·5000 Series Soft Start-Up Valve
●A starting valve that can supply air at a low speed and exhaust it at a
high speed by blocking the air supply
high speed by blocking the air supply
Field | Value | Value Details |
---|---|---|
Body Size | 20 | 1/4 |
Thread Type | - | Rc |
Bore Size | 02 | 1/4 (AV2000 Only) |
Option | - | None |
Coil Rated Voltage | 5 | 24 VDC |
Electrical Entry | D | Type D,DIN Terminal (With Connector) |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor (Not Possible With Grommet Type) |
Manual Override | - | Push-Turn Locking Type (Flush) |
Flow Direction | - | Left To Right |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
Y200-D | Spacer |
![]() |
Y200T-D | Spacer With Bracket |
- | P424204A | Replacement Parts Piston A Assembly |
![]() |
P424205A | Replacement Parts Piston B Assembly |
![]() |
P424206A | Replacement Parts Main Valve Assembly |
- | P424207-30 | Replacement Parts Check Valve |
![]() |
P424208A | Replacement Parts Piston Guide Assembly |
![]() |
P424209A | Replacement Parts Needle Assembly |
![]() |
P424211 | Replacement Parts Valve Spring |
![]() |
P424212 | Replacement Parts Piston Spring |
![]() |
P424213 | Replacement Parts Check Spring |
![]() |
P424214 | Replacement Parts Needle Spring |
- | FL00083 | Replacement Parts Type C Retaining Ring For Shaft |
- | FQ00003 | Replacement Parts Type C Retaining Ring For Hole |
![]() |
P424210 | Replacement Parts Seal |
![]() |
P424218 | Replacement Parts Seal |
- | KA00001 | Replacement Parts O-ring |