![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ASV Series Speed Exhaust Controller
●Integrates a quick exhaust valve and an exhaust throttle valve
●Supports the high speed operation of cylinders
●Supports the high speed operation of cylinders
Field | Value | Value Details |
---|---|---|
Body Size | 3 | 1/8 Standard |
Type | 1 | Tee |
Thread Type | - | M3, M5, U10/32; R |
Port Size | 01 | 1/8 |
Applicable Tubing O.D. | 06 | Φ6mm |
With Sealant | S | With Sealant |
Option | - | None |
Made To Order | - | Standard |
Lock Nut Option | - | Hexagon Lock Nut |