![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ASD Series Dual Speed Controller With One-touch Fitting
●Enables bi-directional flow control with a speed controller (Meter-in and
meter-out)
●Prevents cylinders from lurching
●Speed control of single acting cylinders
meter-out)
●Prevents cylinders from lurching
●Speed control of single acting cylinders
Field | Value | Value Details |
---|---|---|
Body Size | 2 | M5 Standard |
Thread Type | - | Metric Thread(M5),Unified Thread(10-32 UNF),R |
Port Size | M5 | M5X0.8 |
Applicable Tubing O.D. | 04 | Φ4 mm |
With Sealant | - | None |
Made To Order | - | Standard |
Lock Nut Option | - | Hexagon Lock Nut |