![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AS-FSA Series Compact Scale Speed Controller In-line Type
●Height: Max. 5.4 mm shorter
●Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
Reduces work-hours and setting mistakes
●A type with a panel mount adapter has been added. [New]
No tools required, Reduced installation work
●Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
Reduces work-hours and setting mistakes
●A type with a panel mount adapter has been added. [New]
No tools required, Reduced installation work
Field | Value | Value Details |
---|---|---|
Body Size | 300 | 3/8 Standard |
One-touch Fitting | F | With One-touch Fitting |
Indicator | S | With Indicator |
Applicable Tubing O.D. | 06 | Metric Size:Φ6 |
Panel Mount Adapter | - | None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
AS-30D | DIN Rail Mounting Bracket |
![]() |
AS-30L | L-Bracket |
![]() |
AS-42B | Bolt Assembly |
![]() |
AS-44B | Bolt Assembly |
![]() |
AS-45B | Bolt Assembly |
![]() |
AS-47B | Bolt Assembly |