![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: AS□□□1F-3 Series Speed Controller With One-touch Fittings In-line Type Panel Mount Type
●Panel mount thickness: 35 mm at the maximum
Field | Value | Value Details |
---|---|---|
Body Size | 300 | 3/8 Standard |
Applicable Tubing O.D. | 08 | Φ8 mm |
Made To Order | - | Standard |
Lock Nut Option | - | Hexagon Lock Nut |